Description

Description This product is an optimized AFE that incorporating 4units high-accuracy 24-bit ΔΣAD converter and a temperature sensor for smart meter and measuring instruments. *
RoHS Compatible Product(s) (#) Available

*  

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name LQFP48-P-0707-0.50C
Package Image Toshiba TMPM311CHDUG TX03 product LQFP48-P-0707-0.50C package image
Pins 48
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M310 -
Number of bits 32 bit
ROM type ROM less -
RAM size 21 Kbyte
DMA controllers 32 ch
DMA controllers units 1 units
internal data bus width 32 bit
I/O Port 23 port
UART/SIO 1 ch
Timer/counter(16bit) 5 ch
24-Bit Delta-Sigma A/D Converter 4 ch
24-Bit Delta-Sigma A/D Converter units(units) 4 units
watchdog timer Available -
On-chip debug function Available -
trace func Available -
clock timer Not Available -
Interrupt controllers 2 pins
Sync. Serial Interface 1 ch
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 24 -40 to 85 0.0417

Development Environment

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2026

Oct,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open