※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
32-bit microcontrollers delivering the minimum instruction execution time of 12.5 ns at 80 MHz
The TLCS-900/H1 series with a high-performance 32-bit CPU core includes two types of products: The high-speed products with the minimum instruction execution time of 12.5 ns at the maximum internal clock frequency of 80 MHz, and the standard products with the minimum instruction execution time of 50 ns at the maximum internal clock frequency of 20 MHz.
900/H1 Series | ||
---|---|---|
Maximum Internal operating frequency (*1) |
20 MHz | 80 MHz |
Minimum instruction execution time |
50 ns | 12.5 ns |
Address space | Up to 16 Mbytes of linear address space (for program and data) | |
Data transfer rate (micro DMA) |
0.25 µs/4 bytes @20 MHz internal |
62.5 ns/4 bytes @80 MHz internal |
Operating voltage | 5V/3V | 3.3V,1.5V (two power supplies) |
Multiplication Instruction execution time (16-bit operands, 32-bit result) |
400 ns | 134 ns |
Dynamic bus sizing | 8/16/32-bit |
Part Number Datasheet |
ROM (Kbyte) |
RAM (Kbyte) |
Packege |
---|---|---|---|
0 | 144 | FBGA228-P-1515-0.80A5 | |
0 | 144 | LQFP176-P-2020-0.40F | |
0 | 144 | LQFP176-P-2020-0.40F | |
0 | 288 | FBGA228-P-1515-0.80A5 | |
512 | 32 | LQFP100-P-1414-0.50F |
You can search for a TLCS-900/H1 Series Product by categories of functions, characteristics, or packages. [Datasheets can be downloaded here.]
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Please contact for the development environment of the following series.
Contact: Local Toshiba sales
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|