1SS423

Small-signal Schottky barrier diode

Description

Feature Standard
Internal Connection Series
Number of Circuits 2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-416 (SSM)
Package Image Toshiba 1SS423 Small-signal Schottky barrier diode product SSM package image
JEITA SC-75
Package Code SOT-416
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 0.1 A
Reverse Voltage VR 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
15 pF
Forward Voltage (Max) VF IF=100mA 0.62 V
Forward Voltage (Typ.) VF IF=1mA 0.28 V
Forward Voltage (Typ.) VF IF=10mA 0.36 V
Forward Voltage (Typ.) VF IF=100mA 0.56 V
Reverse Current (Max) IR VR=40V 0.005 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2017

Mar,2019

Sep,2024

Dec,2025

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open