DF2S5.6CT

ESD protection diode (standard type, single)

Description

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Unidirectional
Application General-purpose
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) SOD-882 (CST2)
Package Image Toshiba DF2S5.6CT ESD protection diode (standard type, single) product CST2 package image
package code SOD-882
JEDEC MO-236-EA
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.38
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-30 kV

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
40 pF
Dynamic impedance (Max) ZZ IZ=5mA 30 Ω
Reverse Breakdown Voltage (Min) VBR - 5.3 V
Reverse Current (Max) IR VR=3.5V 1 μA
Zener Voltage (Typ.) VZ IZ=5mA 5.6 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2025

Feb,2025

Feb,2025

Feb,2025

Sep,2024

Jun,2025

Jun,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

(Note3)

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
DF2S5.6CT,L3F 10000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open