HN1C07F

Transistor for low frequency small-signal amplification 2 in 1

Description

Application Scope General-purpose
Polarity NPN + NPN
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-26 (SM6)
Package Image Toshiba HN1C07F Transistor for low frequency small-signal amplification 2 in 1 product SM6 package image
JEITA SC-74
Package Code SOT-26
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×1.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC 0.5 A
Collector Current (Q2) IC 0.5 A
Collector-emitter voltage (Q1) VCEO 50 V
Collector-emitter voltage (Q2) VCEO 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=0.1A
VCE=1V
240 -
DC Current Gain hFE (Q1) (Min) hFE IC=0.1A
VCE=1V
70 -
DC Current Gain hFE (Q2) (Max) hFE IC=0.1A
VCE=1V
240 -
DC Current Gain hFE (Q2) (Min) hFE IC=0.1A
VCE=1V
70 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=10mA
IC=0.1A
0.25 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=10mA
IC=0.1A
0.25 V
Transition frequency (Q1) (Typ.) fT IC=0.02A
VCE=6V
300 MHz
Transition frequency (Q2) (Typ.) fT IC=0.02A
VCE=6V
300 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2024

Jul,2025

Jul,2025

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open