Application Circuits of TPD4152F Square-Wave Control Type of BLDC Motor Driver

This reference design provides example circuit and design guide using Hall device/IC. The TPD4152F has 600V rating and built-in PWM to drive BLDC motor with square-wave control.

Application Block Diagram
Applicatoin Circuit Diagram

Features

  • The TPD4152F can drive a BLDC motor directly without a PWN cotroller IC because of built-in a PWM circuit, a three-phase distribution circuit, high-side/low-side gate drivers, and output IGBT/FRD.
  • Capable for AC200V main applications because of integrated 600V IGBT and FRD
  • Bulit-in an over temperature protecton circuit and an undervoltage protection circuit help to simplify board design

Description

  • Description of control method of BLDC motor drive(square-wave control type and sine-wave control type)
  • Application circuit example of BLDC motor dirve with TPD4152F
  • Design guide of using both a hall sendor and hall IC

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Applications

Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open