TC7WZ00FK

L-MOS SHS series (TC74LCX-equivalent)

Description

Function1 Gate
Function2 2-Input/NAND
Input type Input-Tolerant
Output type Power-down-Protection
Number of Circuits 2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-765 (US8)
Package Image Toshiba TC7WZ00FK L-MOS SHS series (TC74LCX-equivalent) product US8 package image
JEDEC MO-187-CA
Package Code SOT-765
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×3.1×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 5.5 V
Supply voltage (Min) VCC - 1.65 V
Operating temperature Topr - -40 to 125 ℃
Output current (Min) IO VCC=3V 24 mA
Output current (Min) IO VCC=4.5V 32 mA
Propagation delay time (Typ.) tpd_tpz VCC=3V 2.4 ns
Propagation delay time (Typ.) tpd_tpz VCC=4.5V 1.9 ns
Propagation delay time (Max) tpd_tpz VCC=3V 3.7 ns
Propagation delay time (Max) tpd_tpz VCC=4.5V 2.9 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2016

Jul,2026

Sep,2026

Sep,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TC7WZ00FK,LJ 3000 Yes General Use

Applications

Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open