EOL announced
Multi-functional regulator
Feature | Built-in ON/OFF switch / High current output / Low dropout voltage |
---|---|
Output type | Static output voltage |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | New PW-Mold 5pin |
---|---|
Pins | 5 |
Mounting | Surface Mount |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 1000 | mA |
Power Dissipation | PD | 10 | W |
Power Dissipation | PD | 1 | W |
Input Voltage | VIN | 16 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Bias Current (Typ.) | IB | IOUT=0A | 0.85 | mA |
Dropout Voltage (Typ.) | VD | IOUT=0.5A | 0.41 | V |
Output Voltage (Typ.) | VOUT | - | 1.8 | V |
Output Voltage (Max) | VOUT | - | 1.854 | V |
Output Voltage (Min) | VOUT | - | 1.746 | V |
Contact us
Contact usFrequently Asked Questions
FAQs