EOL announced
Series regulator (Three-terminal voltage regulator)
Feature | Medium current output / Low dropout voltage |
---|---|
Protection Functions | Reverse power supply connection / 60V load dump / Thermal shutdown / Current limiting |
Polarity | Positive |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-Mold |
---|---|
Pins | 3 |
Mounting | Through Hole/Surface Mount |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 250 | mA |
Power Dissipation | PD | 10 | W |
Power Dissipation | PD | 1 | W |
Input Voltage | VIN | 29 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Voltage Tolerance (ABSMax) | accuracy(VOUT) | Ta>=-40℃ Ta<=85℃ |
+/-5 | % |
Bias Current (Typ.) | IB | IOUT=0A | 0.5 | mA |
Dropout Voltage (Max) | VD | IOUT=0.2A | 0.6 | V |
Dropout Voltage (Typ.) | VD | IOUT=0.2A | 0.4 | V |
Output Voltage (Typ.) | VOUT | - | 5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs