TLP3783F(S)

Not Recommended for New Design

Photocoupler (phototriac output)

Description

Feature Zero-voltage turn-on / High noise immunity / Creepage and clearance 8mm
Application Scope Home appliance / SSR
Number of Circuits 1
Output type ZC
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name 5pin DIP6(cut)(F type)
Pins 5
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
7.12×10.16×3.65
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Off−state output terminal voltage VDRM 800 V
On-state RMS current IT(RMS) 100 mA
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Trigger LED Current (Max) IFT - 5 mA
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 5000 Vrms
Inhibit voltage (Max) VIH - 20 V
On-state voltage (Max) VTM ITM=100mA 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open