Function | 2-phase bipolar stepping motor driver / Full, Half step resolution / PWM constant current drive / Low R-on |
---|---|
Application Scope | Stepping motor drivers / Bipolar stepping motor drivers |
Class | BiCD 2-phase bipolar stepping motor driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-WQFN48-0707-0.50-003 |
---|---|
Package Image |
![]() |
Pins | 48 |
Mounting | Surface Mount |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 3 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Output Voltage | VO | 50 | V |
Contact us
Contact usFrequently Asked Questions
FAQs