Function | 3 function modes (CW / CCW / STOP) / PWM control |
---|---|
Application Scope | DC motor drivers / Stepping motor drivers |
Class | DC and stepping motor driver IC |
Number of drive motors (brush moter) | 2 |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-TSSOP16-0505-0.65-001 |
---|---|
Package Image |
![]() |
Pins | 16 |
Mounting | Surface Mount |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 2.0 | A |
Operating Temperature (Max) | Topr | 105 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Supply Voltage | VCC | 8 | V |
Output Voltage | VO | 7 | V |
Contact us
Contact usFrequently Asked Questions
FAQs