Contact us

Откроется новое окно Откроется новое окно

What kinds of switching-type local power supply ICs (switching regulators) exist?

They are often called DC/DC converters. Both buck and boost types are possible, but circuit structures are different. Loss is small (high efficiency), but external parts, such as a coil, are required. Circuit scale is large and they are expensive. Voltage precision is poor. Because they generate intended DC voltage by switching DC voltage (under 1 MHz) and smoothing it, switching noise is superposed and output noise tends to become large.

To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.