require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Motor driver for cordless power tools using low loss element TPH1R204PB within small package. The motor speed is controlled by MCU. Description of circuit design method.
“Design・Document” contains the documents listed below.
“Design・File” contains the contents listed below.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
Schottky barrier diode |
Power section・2 |
VF=0.40 V (typ.) @IF=500 mA |
|
Switching diode |
Input voltage detector・1 |
VF=0.715 V (max) @IF=1 mA, IR=30 nA (max) @VR=25 V |
|
PNP Power transistor |
Standby power reduction circuit・1 |
VCEO=-50 V, IC=2 A (DC) , IB=-200 mA |
|
NPN Power transistor |
Standby power reduction circuit・1 |
VCEO=120 V, IC=1 A (DC) , IB=100 mA |
|
Transistor for LF amplification |
Standby power reduction circuit・1 |
VCEO=50 V, IC=200 mA (DC) , IB=30 mA |
|
N-ch Power MOSFET |
Output section・6 |
QSW=21 nC (typ.) , QOSS=56 nC (typ.) , RDS(ON)=0.85 mΩ (typ.) |
|
Comparator |
Motor current detector・2 |
VDD, VSS=7 V , CMVIN=4.1 V (max) |