TA76432AFT

EOL announced

Adjustable precision Shunt regulator

Description

Polarity Positive
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-353F (UFV)
Package Image Toshiba TA76432AFT Adjustable precision Shunt regulator product UFV package image
Package Code SOT-353F
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Cathode current (sink) IK(sink) 20 mA
Power Dissipation (mounted on glass-epoxy board) PD 0.45 W
Cathode voltage VKA 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Output Voltage Tolerance (ABSMax) accuracy(VOUT) - +/-1.0 %
Minimum cathode current for regulation (Max) IKmin - 0.4 mA
Minimum cathode current for regulation (Typ.) IKmin - 0.2 mA
Cathode voltage (Max) VKA(recommended) - 19 V
Cathode voltage (Min) VKA(recommended) - 1.26 V
Reference voltage (Typ.) VREF - 1.26 V

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open