Contact us

A new window will open A new window will open

Low Voltage IPDs

Toshiba's IPDs can be directly controlled by a microcontroller. In the event of a shorted load, overcurrent protection or thermal shutdown is tripped to protect a system in which IPDs are used. Toshiba's IPDs also have a diagnostic output that feeds back the states of their output and the system to a microcontroller for easy monitoring.

Lineups

Functional Categories

Number of Loads

Packages

Introduction

Various protection and diagnostic capabilities

Toshiba’s IPDs constantly monitor the conditions of a load or a system and provide feedback to a microcontroller in the event of a faulty condition in order to ensure high system reliability.

TPD1055FA Block Diagram Click to enlarge
(Click the image to see the enlarged image)

Small packages

Fabricated using a small-geometry process, Toshiba’s IPDs allow the use of small surface-mount packages, which help reduce the size of electronic control units (ECUs).

Comparison of Predecessors New Devices Click to enlarge
(Click the image to see the enlarged image)

Catalogs

Catalog
Name Date
05/2019

Product Lineup

Function Circuits Part Number VDS/VDD
(V)
IO/Iout
(A)
Operating Voltage RDS(ON)
max(Ω)
Protection

DIAG

output

Topr
(℃)
Package
Etc
OC TSD OV UV Current
inversion
Built-in
power stage
High-Side 1 TPD1052F 40 0.8 5~18V 0.8 -40~125 PS-8
TPD1055FA 3 5~18V 0.12 WSON10 Detecting a load short
to power supply
TPD1060F 4~18V 0.12 SOP-8 Low voltage
operation
TPD1053F 60 3 5~18V 0.12 -40~125 SOP-8
TPD1047F 6~18V 0.25 Output current
monitoring
8 TPD2005F 45 1 8~40V 1.2 -40~85 SSOP24
Low-Side
Switches
1 TPD1044F 41 1 ~41 V 0.6 -40~125 PS-8
TPD1054F 40 ~40 V 0.8
TPD1039F 45 1.5 ~45 V 0.25 -40~85  SOP-8
TPD1058FA 40 6 ~40 V 0.1 -40~125 WSON10
2 TPD1030F 40 1 ~40 V 0.6 -40~110 SOP-8
TPD1036F 30 1.5 ~30 V 0.5
TPD1032F 20 3 ~20 V 0.4
TPD1046F 40 ~20 V 0.2 -40~125
8 TPD2007F 40 1 ~40 V 1.4 -40~85 SSOP24
MOSFET
Gate Drivers
High-Side
Switches
1 TPD7102F -0.3 ~ 25 1m 7~18V -40~125 PS-8
TPD7104F -0.3 ~ 24 Internal capacity 5~18V
TPD7104AF -0.3 ~ 24 Internal capacity 5~18V
2 TPD7101F 30
0.1 8~18V -40~110 SSOP24
Half-Bridge
(Pch + Nch)
2 TPD7211F -0.5 ~ 30 0.5 5~18V -40~125  PS-8
3-Phase
Full-Bridge
6 TPD7210F -0.3 ~ 35 1 4.5~18V SSOP24
  • OC: Over-Current / TSD: Thermal Shut Down / OV: Over-Voltage
  • VDS: Drain-Source Voltage (V)
  • IO: Output Current (A)
  • RDS(ON)max: Maximum On-resistance @Tch=25°C (Ω)
  • Topr: Operating Temperature (°C)

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.