This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Our gate drivers correspond to high-side switches, half-bridges, and three-phase full-bridges. By selecting the most appropriate external MOSFET, a single driver-IC can be used for various automotive applications. The high-side gate driver also has a built-in power supply reverse connection protection function and provides optimal solutions for applications such as load switches.
We have prepared evaluation boards that combine our gate driver ICs with discrete products such as MOSFETs. It is possible to check the functions and characteristics of the motor and the semiconductor relay by placing the control IC in the previous stage. We are also planning to expand our lineup of PSpice® gate driver ICs.
Stock Check & Purchase
require 3 characters or more.
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.