TMPM343FDXBG

TX03

Description

Description TMPM343FDXBG is high performance and low power microcontrollers based on Arm® Cortex®-M3 core, and a coprocessor PSC (Programmable Servo/Sequencer Controller) is also incorporated. The MCD (Motor Control Driver) contains 8 channels of H-SW Bridge driver (direct PWM control and micro step mode selection are capable). Register settings in each driver function can control a DC motor, electromagnetic coil and stepping motor freely.
RoHS Compatible Product(s) (#) Available

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-VFBGA162-0707-0.50-001
Pins 162
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
Group Name M340 -
Number of bits 32 bit
ROM size 512 Kbyte
ROM type Flash -
RAM size 48 Kbyte
DMA controllers 6 ch
internal data bus width 32 bit
I/O Port 42 port
Full UART 1 ch
UART/SIO 1 ch
I2C 1 ch
Timer/counter(16bit) 16 ch
high-resolution 16-bit timer/PPG output 16 ch
Op amp 6 ch
comparator 4 ch
Motor Driver 8 ch
2-phase pulse counter(PHC) 3 ch
A/D converters(12bit) 16 ch
Number of A/D converter(12bit) units 3 units
D/A converters(10bit) 6 ch
watchdog timer Available -
On-chip debug function Available -
trace func Available -
Clock gear function Available -
Interrupt controllers 16 pins
Multiply and accumulation unit Available -
Servo/Sequence Controller(ch) 4 ch
Op amp. with variable gain function 4 ch
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 1 to 50 -40 to 85 0.02

Development Systems

Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open