CUS02

Not Recommended for New Design

Schottky barrier diode

Description

Application Scope Switching-mode power supplies / Mobile equipment batteries
Internal Connection Single
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name US-FLAT
Package Image Toshiba CUS02 Schottky barrier diode product US-FLAT package image
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.25×2.5×0.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 1 A
Repetitive Peak Reverse Voltage VRRM 30 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.45 V
Repetitive Peak Reverse Current IRRM(MAX) VRRM=30V 0.1 mA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2016

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open