Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TPD4123K

Intelligent power device 500V (High voltage PWM DC brushless motor driver)

Description

Feature 7V Voltage Regulator
Number of Circuits 1
Protection Functions Overcurrent / Thermal shutdown / Undervoltage
Output configuration 3-phase full-bridge
Drive Type Sine-wave / Square-wave
Control Circuit Non-built-in
Power Block IGBT
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name DIP26
Package Image DIP26
Pins 26
Mounting Through Hole
Width×Length×Height
(mm)
32.0×16.6×3.6
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output current(DC) IOUT(DC) 1 A
Power Supply Voltage VBB 500 V
Power Supply Voltage VCC 18 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating power supply voltage VBB - 50 to 450 V
Operating power supply voltage VCC - 13.5 to 16.5 V
Output saturation voltage (Max) VCEsatH - 3.0 V
Output saturation voltage (Max) VCEsatL - 3.0 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top