Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

This is the block diagram of TB9044FNG System Power Supply IC.

Low-voltage operation (VB: 2.7V~), 3ch Power Supply for Sensors Safety mechanisms suitable for ASIL D systems

More and more safety-critical automotive systems, such as electric power steering (EPS) and braking, are required to satisfy ASIL D[Note1], the highest automotive safety integrity level prescribed in the ISO 26262 functional safety standards.
The new IC integrates various failure detection functions, such as high-voltage and low-voltage detection and overheat detection of power supply circuit, to monitor against the IC’s own failure, and a watchdog timer to monitor failure detection of the external microcomputer. An initial diagnosis circuit to detect latent faults in the failure detection circuits is also incorporated to secure higher functional safety.

Note1: ASIL: Automotive Safety Integrity Level
  • Buck-Boost Pre-Regulator
    (Min 2.7 V input, 6 V output, integrated drivers for buck mode,
    External Drivers for Boost Mode)
  • 5 V Linear Regulator
    (400mA, Integrated Driver)
  • 5 V Tracking Regulators
    (100mA × 3 ch, Integrated Driver)
  • Safety Mechanism
    • Low-voltage detection, High-voltage detection, Overcurrent detection, Thermal shutdown
    • Window watchdog timer
    • BIST for initial diagnosis
  • SPI I/F enables reading of internal status of safety mechanisms
  • Absolute Maximum Voltage
    40V (for load dump)
  • Recommended Operating Voltage
    2.7V to 18V
  • Operating Temperature
    Ta= -40 to 125°C
  • Package: 48pin HTSSOP

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

A new window will open