This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Multi-chip module products use a MOSFET with built-in body diodes with fast reverse recovery times (trr) suitable for motors. The latest products have achieved high efficiency by reducing losses by approximately 38% compared with conventional products in sine wave drive. Our products are aligned with the rated current of 5 A in small-surface packages (SSOP30) of 20 x 14.2 × 2.2 mm. In addition, the source terminals of each phase are individually separated. By combining them with our microcontrollers (MCUs) and motor drivers (MCDs), we can cope with sensorless control such as vector control using the three-shunt method.
The latest products have low on-resistance, and are equipped with a 600-V-breakdown-voltage super-junction MOSFET (SJMOS) with a built-in body diode (HSD: High Speed Diode) with a fast reverse-recovery-time (trr), which has been on the market for many years. As a result, the sine-wave drive is approximately 1.8 W (@input power = 40 W) compared with conventional products and highly efficient, reducing losses by approximately 38%.
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|