TX Family/TX04 Series

Arm® Cortex®-M4 processor with FPU Core Based Microcontrollers Suitable for High-Efficiency Signal Processing Applications

TX Family/TX04 Series

Lineup

M460 Group
120MHz operation large-capacity communication data processing microcontroller with abundant serial interface ideal for applications such as printers, AV equipment, and industrial equipment.
M470 Group
160MHz operation motor control microcontroller with two advanced vector engines enabling vector control of two motors.

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Functions

Vector Engines
Discover Toshiba’s vector engine hardware IP that offloads complex vector control calculations from the CPU for efficient motor control and improved MCU performance.
Remote Control Signal Processor (RMC)
Even when the leader is not existing, RMC detects another signal which a remote control generates instead.
OFD (Oscillation Frequency Detector)
The OFD is a Toshiba original frequency detector which detects abnormal oscillation at the hardware level.
CAN (Controller Area Network)
CAN is a serial interface which is mainly used inside a motor vehicle.

Technical topics

Development tool

Development Environment
Introduce the development environment for microcontrollers equipped with the Arm® core.
Evaluation Boards
Introduction to starter kits and evaluation kits for our microcontrollers.
Sample Software
Sample software is available for each product group. It is also available for download from each product page.
Partner Information
Introduce the correspondence information of partners and function categories.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm, Cortex and Thumb are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open