M470 Group

This microcontroller, equipped with an Arm® Cortex®-M4 core, operates with a 5V single power supply and includes built-in hardware such as the advanced vector engine, enabling vector control of up to two motors.

Features

  • High-performance Arm® Cortex®-M4 processor with FPU core with a maximum clock rate of 160MHz
    Floating-point unit (FPU) and DSP instructions for enhanced computation capability
  • Integrates a Toshiba Advanced Vector Engine (A-VE)
    High-speed processing using dedicated hardware
  • Supports a commonly used single 5-V power supply
    Allows reuse of the conventional platform
Applications
  • Home appliances
    (air conditioners, washing machines, refrigerators, etc.)
  • Inverter motor control
  • Industrial equipment

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Tool & Software

Functions

Vector Engines
Discover Toshiba’s vector engine hardware IP that offloads complex vector control calculations from the CPU for efficient motor control and improved MCU performance.
OFD (Oscillation Frequency Detector)
The OFD is a Toshiba original frequency detector which detects abnormal oscillation at the hardware level.
CAN (Controller Area Network)
CAN is a serial interface which is mainly used inside a motor vehicle.

Technical topics

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open