TLP549J

EOL announced

Photocoupler (photothyristor output)

Description

Feature Long distance output leads
Application Scope Factory automation / Home appliance / Office machines
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577

* Download Online Certification of Safety Standard(UL 1577)

Package Information

Toshiba Package Name 7pin DIP8
Package Image Toshiba TLP549J Photocoupler (photothyristor output) product 7pin DIP8 package image
Pins 7
Mounting Through Hole/Surface Mount
Width×Length×Height
(mm)
9.66×7.62×3.65
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Off−state output terminal voltage VDRM 600 V
On-state RMS current IT(RMS) 150 mA
Operating Temperature Topr -40 to 100 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Trigger LED Current (Max) IFT - 7 mA
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 2500 Vrms
On-state voltage (Max) VTM ITM=100mA 1.45 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open