Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

DF5A3.6CFU

ESD protection diode (low capacitance type)

Description

Internal Connection Common anode
Number of Circuits 4
Number of Protected Lines 4
Configuration Unidirectional
Application General-purpose
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) SOT-353 (USV)
Package Image USV
package code SOT-353
JEITA SC-88A
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-15 kV

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=0V
f=1MHz
52 pF
Dynamic impedance (Max) ZZ IZ=5mA 130 Ω
Reverse Breakdown Voltage (Min) VBR - 3.4 V
Reverse Current (Max) IR VR=1.8V 100 μA
Zener Voltage (Typ.) VZ IZ=5mA 3.6 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

Jan,2020

Jan,2020

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top