※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In order to reduce power consumption in data centers, the bus voltage of servers is increasingly changing to 48V.
This is the AC-DC converter for 48V servers. Equipped with Toshiba's latest generation of power MOSFETs and SiC diodes, it outputs 54.5V DC with high efficiency from 100V to 200V AC input.
This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
Click on components for more details
| Input voltage | AC 90V to 264V |
|---|---|
| Output voltage | DC 54.5V |
| Output power | 0.8kW (at 100V input), 1.6kW (at 200V input) |
| Circuit topology | Active Bridge + Interleaved PFC + 3-phase LLC + Synchronous Rectifier, Output ORing Circuit |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Portion Usage | Description |
|---|---|---|---|
| Power MOSFET (N-ch 500V<VDSS≤700V) | Active Bridge Circuit・4 | N-ch MOSFET, 600 V, 0.024 Ω@10V, TO-247, DTMOSⅥ | |
| Power MOSFET (N-ch 500V<VDSS≤700V) | PFC Circuit・2 | N-ch MOSFET, 600 V, 0.08 Ω@10V, TO-247, DTMOSⅥ | |
| Power MOSFET (N-ch 500V<VDSS≤700V) | Primary Side of LLC Resonant DC-DC Converter Circuit・6 | N-ch MOSFET, 600 V, 0.125 Ω@10V, TO-220SIS, DTMOSⅥ | |
| Power MOSFET (N-ch single 60V<VDSS≤150V) | Secondary Side of LLC Resonant DC-DC Converter Circuit・6, Oring Circuit・1 | N-ch MOSFET, 80 V, 0.00243 Ω@10V, SOP Advance, U-MOSⅩ-H | |
| SiC Schottky barrier diode | PFC Circuit・2 | 650 V/8 A SiC Schottky Barrier Diode, TO-220-2L | |
| TX03 | 3-Phase Control Signals Generator of LLC Resonant DC-DC Converter・1 | 80MHz Cortex-M3, 128KB Flash, 6KB RAM, LQFP64, 5V |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.