TB67H450FNG

Not Recommended for New Design

Brush motor driver IC

  • Related Reference Design(1)

Description

Function Capable of constant current controlling (PWM) / CW/CCW/Short BRAKE/STOP modes / Standby function
Application Scope DC motor drivers / General-purpose
Class Bridge driver for brushed DC motors
Number of drive motors (brush moter) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name P-HSOP8-0405-1.27-001
Pins 8
Mounting Surface Mount
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *2

Download from UltraLibrarian® in your desired CAD format
*1 *2

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 3.5 A
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -40 ℃
Supply Voltage VCC 44 V
Output Voltage VO 50 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Reference Design

Images of DIY Car: Build Guide using TB67H450FNG.
DIY Car: Build Guide using TB67H450FNG
DIY Car build guide using the evaluation board of brushed DC motor driver IC TB67H450FNG. It describes components used, block diagram, software configuration, etc.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open