TCKE601RL

New Product

eFuse IC

Description

Application General purpose power supply / Server / IOT equipment / Storage / Consumer equipment
Feature Wide range input voltage / Low on-resistance
Over Current Protection Adjustable
Over Voltage Protection Type Fixed Over Voltage Protection
Inrush Current Reduction Type Fixed Slew Rate Control
Recovery Operation Type Latch
Thermal Shutdown Y
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSOP6F
Package Image Toshiba TCKE601RL eFuse IC product TSOP6F package image
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Input Voltage VIN 40 V
Power Dissipation PD 0.9 W
Junction Temperature Tj 150

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Input Voltage (Max) VIN - 30 V
Operating Input Voltage (Min) VIN - 4.4 V
Operating Output Current (Max) IOUT - 2.5 A
ON-resistance (Typ.) RON - 52
Over Voltage Clamp (OVC) (Typ.) VOVC - 32 V
Operating Temperature Topr - -40 to 125
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2026

Apr,2026

Apr,2026

Applications

Surveillance Camera
Such as low power consumption and miniaturization are important in designing surveillance camera. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, camera motion control units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open