Description

Feature Built-in control circuit
Application Scope MOSFET gate drivers / HEV(Hybrid Electric Vehicle) and EV(Electric Vehicle) Applications
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name 4pin SO6
Package Image Toshiba TLX9906 Automotive product 4pin SO6 package image
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 125 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Open Voltage (Min) VOC IF=10mA 7 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Short Circuit Current (Min) ISC IF=10mA 12 μA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2017

Mar,2019

Nov,2026

Nov,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Stock Check Search
TLX9906(TPL,F 3000 - Yes Yes

Applications

Battery Management System for Automotive
Such as reduction of power consumption and miniaturization are important in battery management system. Toshiba provides information on a wide range of semiconductor products suitable for charging circuit, cell balancing circuit, battery monitoring circuit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open