| Description | TMPM343F10XBG is high performance and low power microcontroller based on Arm® Cortex®-M3 core, and a coprocessor PSC (Programmable Servo/Sequencer Controller) is also incorporated. The MCD (Motor Control Driver) contains 8 channels of H-SW Bridge driver (direct PWM control and micro step mode selection are capable). Register settings in each driver function can control a DC motor, electromagnetic coil and stepping motor freely. |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
| Toshiba Package Name | P-VFBGA162-0707-0.50-001 |
|---|---|
| Package Image |
|
| Pins | 162 |
| Mounting | Surface Mount |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
|
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M340 | - |
| Number of bits | 32 | bit |
| ROM size | 1024 | Kbyte |
| ROM type | Flash | - |
| RAM size | 64 | Kbyte |
| DMA controllers | 6 | ch |
| internal data bus width | 32 | bit |
| I/O Port | 42 | port |
| Full UART | 1 | ch |
| UART/SIO | 1 | ch |
| I2C | 1 | ch |
| Timer/counter(16bit) | 16 | ch |
| high-resolution 16-bit timer/PPG output | 16 | ch |
| Op amp | 6 | ch |
| comparator | 4 | ch |
| Motor Driver | 8 | ch |
| 2-phase pulse counter(PHC) | 3 | ch |
| A/D converters(12bit) | 16 | ch |
| Number of A/D converter(12bit) units | 3 | units |
| D/A converters(10bit) | 6 | ch |
| watchdog timer | Available | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| Clock gear function | Available | - |
| Interrupt controllers | 16 | pins |
| Multiply and accumulation unit | Available | - |
| Servo/Sequence Controller(ch) | 4 | ch |
| Op amp. with variable gain function | 4 | ch |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 50 | -40 to 85 | 0.02 |
Contact us
Contact usFrequently Asked Questions
FAQs