1SV128

EOL announced

Radio-Frequency PIN Diodes

Description

Application Scope Attenuator / Switch
Internal Connection Single
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name S-Mini
Package Image S-Mini
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=50V 0.25 pF
Reverse Current (Max) IR VR=50V 0.1 μA
Forward Voltage (Typ.) VF IF=50mA 0.95 V
Series Resistance (Typ.) rS IF=10mA
f=100MHz
3 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open