EOL announced
Variable capacitance diode for electronic tuning applications
Application Scope | FM car radios / Portable radios |
---|---|
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-Mini |
---|---|
Package Image | |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Reverse Voltage | VR | 15 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Capacitance (case 1) (Max) | CT(upper_side) | VR=3V | 32.5 | pF |
Capacitance (case 1) (Min) | CT(upper_side) | VR=3V | 28.5 | pF |
Capacitance (case 2) (Max) | CT(lower_side) | VR=8V | 13.7 | pF |
Capacitance (case 2) (Min) | CT(lower_side) | VR=8V | 11.7 | pF |
Series Resistance (Typ.) | rS | - | 0.3 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs