Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

1SV271

Not Recommended for New Design

Radio-Frequency PIN Diodes

Description

Application Scope Attenuator / Switch
Internal Connection Single
Number of Circuits 1
Assembly bases Japan
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name USC
Package Image USC
Package Code SOD-323
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.25×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Total Capacitance (Typ.) CT VR=50V 0.25 pF
Reverse Current (Max) IR VR=50V 0.1 μA
Forward Voltage (Max) VF IF=50mA 1 V
Forward Voltage (Typ.) VF IF=50mA 0.93 V
Series Resistance (Typ.) rS IF=10mA
f=100MHz
3 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top