CUS04

EOL announced

Schottky barrier diode

Description

Application Scope Mobile equipment batteries / Switching-mode power supplies
Internal Connection Single
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name US-FLAT
Package Image Toshiba CUS04 Schottky barrier diode product US-FLAT package image
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.25×2.5×0.6
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 0.7 A
Repetitive Peak Reverse Voltage VRRM 60 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.58 V
Repetitive Peak Reverse Current IRRM(MAX) VRRM=60V 0.1 mA

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open