This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba offers a broad array of LED drivers featuring constant-current drivers with excellent LED current accuracy. Included in the Toshiba LED driver portfolio are not only standard LED drivers, but also those with PWM dimming control, current gain control and various error detection functions. Toshiba product lineup also includes LED drivers with a DC-DC converter making them suited for mobile equipment applications.
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Product | File Type | PSpice Download | Type | Features | Publish Date |
---|---|---|---|---|---|
TB62D612 | zip | (180KB) | 24-channel LED Driver | 24-channel LED driver of the 3.3V/5V power supply voltage | 2015/07/12 |
TB62781 | zip | (102KB) | 9-channel LED Driver | 9-channel constant-current LED driver 3.3V/5V operation | 2015/08/25 |
TB62785 | zip | (88KB) | 7−segment LED Driver | 7−segment LED driver with built-in decoder | 2015/08/25 |
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.