LED Driver ICs

Toshiba offers a broad array of LED drivers featuring constant-current drivers with excellent LED current accuracy. Included in the Toshiba LED driver portfolio are not only standard LED drivers, but also those with PWM dimming control, current gain control and various error detection functions. Toshiba product lineup also includes LED drivers with a DC-DC converter making them suited for mobile equipment applications.

Lineup

LCD backlight
LED lights
LED displays and amusement applications

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Development / Design Support

Downloading PSpice® models

Product File Type PSpice Download Type Features Publish Date
TB62D612 zip (180KB) 24-channel LED Driver 24-channel LED driver of the 3.3V/5V power supply voltage 2015/07/12
TB62781 zip (102KB) 9-channel LED Driver 9-channel constant-current LED driver 3.3V/5V operation 2015/08/25
TB62785 zip (88KB) 7−segment LED Driver 7−segment LED driver with built-in decoder 2015/08/25

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open