Toshiba offers an extensive portfolio of diodes, including high-speed, low-loss Schottky-barrier diodes (SBDs) and TVS diodes (ESD protection diodes ) for high-speed signal lines.
Fabricated using silicon carbide (SiC), SiC SBDs provide high breakdown voltage that has never been possible with silicon (Si) SBDs. SiC SBDs are ideal for low-loss, high-efficiency power conversion applications such as server power supplies and solar power conditioners.
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.