TCD2565BFG

CCD Linear Image Sensor

Description

Feature High sensitive and low dark current PN photodiode / 2-line space (color)
Application Scope Photocopiers
Type / Lamp Color and B/W
Classification Lens reduction type
Pixel of Image Sensing Elements 5400
Line of Image Sensing Elements 4
Pixel size (µm) pitch 5.25
Pixel size (µm) height 5.25
Resolution (DPI) 600
Sheet size A4
Input signal 2-phase (5V)

Package Information

Toshiba Package Name 22pin CLCC
Package Image 22pin CLCC
Pins 22
Mounting Through Hole
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Power supply voltage (Typ.) - - 10 V
Sensitivity B/W (Typ.) - - 14.7 V/lx・s
Sensitivity R (Typ.) - - 10.2 V/lx・s
Sensitivity G (Typ.) - - 9.2 V/lx・s
Sensitivity B (Typ.) - - 4.0 V/lx・s
Data rate B/W (Max) - - 70 MHz
Data rate Color (Max) - - 35 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2025

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open