3-phase Brushless DC Motor Driver ICs, built-in Power Devices

The 3-phase brushless DC motor driver IC is a device used for brushless motors. Brushless motors have advantages over conventional brush motors, such as high efficiency, low noise, low vibration, and long life, and are widely used in home appliances and industrial equipment, including air conditioners. We offer a lineup of products with a breakdown voltage of 250 V to 600 V and a current rating of 0.7 A to 5 A by combining IGBT built-in monolithic ICs using the latest high-voltage micro-SOI processes with multi-chip module products that combine MOSFET, which has a high market performance, and driver ICs to provide high-efficiency motor systems compatible with the input voltage of AC100-V and AC220-V systems. In addition, the use of a small package enables the use of a brushless motor with a built-in driver.

Lineup

You can narrow down the search for applicable products by selecting specifications.

Power supply voltage VBB (Max) (V)
IOUT (DC) (Max) (A)
Drive Type
Power Block
Package name (Toshiba)
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Applications

Washing Machine
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Air Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.

Reference Design

DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4165K
DC 300 V Input BLDC Motor Sensorless Control Circuit Using TPD4165K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164K
DC 300 V Input BLDC Motor Sensorless Control Circuit Using TPD4164K
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4164F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power IC. It achieves vector control with the MCU designed for Motor control.
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
DC 300 V Input BLDC Motor Sensorless Control Circuit using TPD4204F
This reference design provides design guide, data and other contents of DC 300 V Input BLDC Motor Sensorless Control Circuit using Intelligent Power Device. It achieves vector control with the MCU designed for Motor control.
Application block diagram of application circuit of TPD4207F for small compressor motor drive.
Application Circuit of TPD4207F for Small Compressor Motor Drive
This reference design provides an example circuit of small compressor motor drive with combination of TPD4207F and TMPM4K0FSADUG, and design guide of peripheral circuit.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.
A new window will open