Examples of ON/OFF control and reverse connection protecting circuits using P-ch MOSFET for 12 V power lines
Part number |
Drain-source Voltage |
Drain current |
On-resistance (Max) @VGS=-10 V |
Package |
---|---|---|---|---|
-40 V |
-90 A |
4.3 mΩ |
||
-60 V |
-60 A |
11.2 mΩ |
||
-40 V |
-100 A |
3.1 mΩ |
||
-40 V |
-200 A |
1.8 mΩ |
Part number |
||||
---|---|---|---|---|
Package |
S-Mini (SOT-346) | S-Mini (SOT-346) | VESM (SOT-723) | |
VDS(DC) [V] |
60 |
-60 |
-20 |
|
ID [A] |
0.4 |
-0.4 |
-0.8 |
|
RDS(ON) [Ω] @VGS=4.5 V |
Typ. |
1.2 |
1.4 |
0.31 |
Max |
1.75 |
1.9 |
0.39 |
|
Drive voltage [V] |
4.5 |
-4.0 |
-1.2 |
|
MOS Type |
N-channel |
P-channel |
P-channel |
* : UFM (SOT-323F) package
Part number |
|||
---|---|---|---|
Package |
|||
VESD [kV] @ISO10605 |
±30 |
±30 |
±20 |
VRWM (Max) [V] |
12 |
24 |
28 |
Ct (Typ./Max) [pF] |
9 / 10 |
6.5 / 8 |
|
RDYN (Typ.) [Ω] |
0.8 |
1.1 |
1.5 |