Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Select Application

Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.

New Products / News

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

DC-DC power supply circuit

Example of a DC-DC power supply circuit for providing various DC voltages to systems

DC/DC power supply circuits

Lineup

Small signal MOSFET

Part number

SSM3K333R

SSM3K335R

SSM3J332R

SSM3J334R

SSM6P39TU

SSM3K35AFS

Package

SOT-23F

UF6

SSM

VDSS (Min) [V]

30

30

-30

-30

-20

20

I(Max) [A]

6

6

-6

-4

-1.5

0.25

RDS(ON) (Max) [Ω] @VGS=4.5V

0.042

0.056

0.05

0.105

0.213

1.1

Polarity

N-ch P-ch

P-ch × 2

N-ch

U-MOSⅥ Series MOSFET

Part number

TPCC8136

SSM6J501NU

Package

TSON Advance

UDFN6B

VDSS [V]

-20

-20

ID [A]

-9.4

-8

PD [W]

1.9

1

Ciss (Typ.) [pF]

2350

2500

RDS(ON) (Max) [mΩ] @VGS = -4.5 V

16

15.4

Polarity

P-ch

P-ch

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open