Members Only

Online Circuit Simulator

What's new Aug. 2025

A Single PFC topology has been added to the AC-DC converter.
The feature enabling arbitrary setting of transformer parameters has been added to the Full-Bridge circuit of the AC-DC/DC-DC converter.

 

Online Circuit Simulator

The Online Circuit Simulator allows users to verify and select MOSFETs.
Operation is easily verified without the hassle of building a simulation environment and downloading element models.
By changing the MOSFET and circuit constants and comparing the simulation result waveforms and power conversion efficiency, you can identify the MOSFET that matches the target specifications.

  

Login is required to use the circuit simulator. 

Features

Function Introduction/Operation Procedure

Contacts

Technical inquiry

A new window will open