Automotive Brushed DC Motor Driver ICs

A brushed motor is used the most in the type of motor for automotive application.
Toshiba has various of H-Bridge driver ICs which realize system optimization of each ECU, such as the driver IC integrating low Rds(on) Power MOSFETs and supporting LIN communication as a responder or the driver IC capable of 5A using smaller package with heat sink.
Toshiba provides high reliability motor driver IC solution qualifying AEC-Q100.

Automotive Brushed DC Motor Driver ICs roadmap

Product Highlights

Compact Driver IC for automotive electronic throttle control

TB9051FTG provides high efficiency and ultra-low ON resistance

While primarily targeted at vehicle engine applications, such as electronic throttle and valve control, the TB9051FTG is also suitable for control of on-board systems operating at up to 5A, such as control of wing mirrors and locks for car boots.  The TB9051FTG is a single channel H-Bridge that supports two power supplies (VBAT and VCC).  The TB9051FTG has an operational voltage range of VBAT=4.5V to 28V and VCC=4.5V to 5.5V.  In addition to forward, reverse and brake functions, it is also capable of PWM control, current limit control and usable for high-side current monitoring, diagnosis output and power on reset (POR) circuitry.  Fabricated with cutting edge process technology to ensure ultra-low on-resistance of 0.34Ω (high-side + low-side, max) the TB9051FTG applies DMOS transistors as driver circuits. The IC also uses various built-in failure detection features for functional safety. These include over current, over heat, low voltage and high voltage detection circuits. The device offers highly efficient operation in a compact P-QFN28 package (6mm × 6mm), well suited for small mounting boards.

TB9051FTG Specifications

TB9051FTG Datasheet

TB9051FTG whitepaper

10A H-Bridge Motor Driver IC Supporting Dual-Channel

Innovative design enables microcontroller port reduction via daisy-chain connection function

Innovative design enables microcontroller port reduction via daisy-chain connection function

The TB9054FTG and TB9053FTG are driver ICs for brushed DC motors, utilising advanced DMOS FET technology to achieve a low RDSON value. These H-bridge devices are AEC-Q100 Grade 1 qualified and support temperatures up to 150°C junction temperature.  Thanks to greater functional integration alongside streamlining of interfaces (e.g., no external capacitor is necessary for charge-pump operation), these Toshiba driver ICs have the capacity to significantly contribute to the downsizing of automotive electronic control units (ECUs). High-precision motor control can be executed via use of just the SPI interface (or through direct PWM control if preferred). This enables port reductions in the host microcontroller to be realised. In addition, built-in diagnostics allow ongoing performance and functional observation. Current monitoring and current limiting features are also incorporated. TB9053FTG is available in a QFN40 thermally enhanced power package with an extraordinary low Rth of just 0.67K/W. Over-current, over-temperature and open load protection mechanisms are all included. Among the key applications for these driver ICs are ETC, EGR, power mirror folding, small fans, grill shutter, camera or OBC lid operation, plus soft power door opening/closing systems.

TB9054FTG Specification / TB9053FTG Specification

TB9054FTG Datasheet / TB9053FTG Datasheet

TB9054FTG and TB9053FTG Whitepaper

Lineup

Part Number Package Output Current
Output Resistance
Power Supply Recommended Applications Features & Functions Rel. Level
P-QFN28-0606-0.65-001 ±5.0A BATT Open/close control for engine throttle and other valves 1-channel PWM H-bridge driver
Small package, various fault detection functions
AEC-Q100 qualified
HTSSOP48-P-300-0.50 source: 4Ω
sink: 4Ω
BATT EPS, electric power brake, seat belt pretensioners, auto sunroof, electric sliding doors, power windows, electric power seats, etc. 1-channel H-bridge gate-driver (ext. N-ch FET)
Built-in motor current detection circuit
AEC-Q100 qualified
P-LQFN40-0606-0.50-001 ±5.0A
(10A/1-channel mode)
BATT Open/close control for engine throttle, Motor drive system that requires PWM control, such as door latch PWM-type, 5A dual-channel, H-bridge/1-channel 10A H-bridge driver, Small heat dissipation package, various falt detection functions, SPI communication (motor control enabled) AEC-Q100 qualified
P-VQFN40-0606-0.50-004 ±5.0A
(10A/1-channel mode)
BATT Open/close control for engine throttle, Motor drive system that requires PWM control, such as door latch PWM-type, 5A dual-channel, H-bridge/1-channel 10A H-bridge driver, Small package, various falt detection functions, SPI communication (motor control enabled) AEC-Q100 qualified
SSOP24-P-300-0.65A ±1.0A BATT
(built-in 5-V regulator)
HVAC actuator control 1-channel H-bridge driver LIN 1.3 responder
LQFP48-P-0707-0.50C source:
4Ω (HOx)
10Ω (LOx)
sink: 4Ω
(HOx,LOx)
BATT EPS, electric power brake, seat belt pretensioners, auto sunroof, electric sliding doors, power windows, electric power seats, etc. 1-channel H-bridge gate-driver (ext. N-ch FET)
Built-in motor current detection circuit, built-in motor rotation direction detection
AEC-Q100 qualified
SSOP24-P-300-0.65A ±1.0A BATT
(built-in 5-V regulator)
HVAC actuator control Built-in 1ch H-bridge, communicate with LIN 2.0 commander, as a responder IC

AEC-Q100 qualified

SSOP24-P-300-0.65A ±1.0A BATT HVAC damper control, door mirror angle control, etc. 2-channel H-bridge driver
DMOS power transistor version of the TA8083FG
AEC-Q100 qualified
SSOP24-P-300-0.65A ±1.0A BATT HVAC damper control, door mirror angle control, etc. 6-channel half-bridge driver
SPI interface
AEC-Q100 qualified
P-VQFN24-0404-0.50-003 source: 500Ω
sink: 50Ω
BATT Power Slide Door, Power Rear Door, Power Seat, Power Window 1-channel H-bridge gate-driver (ext. N-ch FET), Small package, variousfault detection functions AEC-Q100 qualified
P-VQFN32-0505-0.50-009 Source: 10Ω
Sink: 3Ω
BATT Power Slide Door, Power Rear Door, Power Seat, Power Window 1-channel H-bridge gate-driver (ext. N-ch FET), Small package, various fault detection functions, SPI communication (motor control enabled) AEC-Q100 qualified

Technical topics

Applications

Automotive Electric Pump (Water/Oil)
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive Power Slide Door
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in power sliding door. Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive Radiator Fan
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Engine Control
Such as reduction of power consumption and miniaturization are important in designing engine control. Toshiba provides information on a wide range of semiconductor products suitable for power management circuit, injector drive circuit, actuator drive circuit, etc., along with circuit configuration examples.
Electric Power Steering
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.

Reference Design

Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.

Simulation

Downloading PSpice® models

Product File Type PSpice Download Motor Type Output Voltage (V) Output Current (A) Features Publish Date
TB9051 zip (36KB) Brushed DC 28 6 PWM type single channel H-bridge DC brushed motor driver for automotive use 2017/10/30

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open