Automotive Brushless Motor Driver ICs

For automotive electric pumps, we use sensor-less technology with hard logic control, which has a proven track record in many automotive applications. For HVAC blowers, sinusoidal drive technology provides a quiet and efficient motor drive. For EPS applications, we have a lineup of sensor input products that incorporate functional safety requirements. These automotive motor ASSPs meet the specifications required by customers for various applications and motorization needs. We provide automotive solutions that have qualified the Automotive Reliability Test (AEC-Q100).

Automotive Brushless Motor Driver ICs roadmap

Lineup

Part Number

Package Input Commutation Output Features & Functions Supply Voltage Rel. Level

TB9061AFNG

 

SSOP24-P-300-0.65A PWM,
DC voltage
120 degree
(sensorless)

Gate-drivers
P-ch/N-ch
Simple application circuit due to external part count reduction
Sensorless control, Overcurrent detection,
Wide PWM dynamic range for output
5.5 to 18V AEC-Q100 qualified

TB9062FNG

 

SSOP24 PWM 120 degree
(sensorless)

Gate-drivers
P-ch/N-ch
Sensorless control scheme 8 to 16V -

TB9067FNG

 

SSOP24-P-300-0.65A PWM,
DC voltage
120 degree
Gate-drivers
P-ch/N-ch
Only a few external parts required, Support for both PWM and DC inputs 120-degree commutation, 5-V sensor comparator 6 to 18V -

TB9068FG

 

QFP48-P-0707-0.50 PWM, phase signals 120 degree
external control
Drivers Allows direct drive of a motor with built-in 0.3-A drivers
LIN 1.3 transceiver, 5-V system power supply
7 to 18V -

TB9080FG

 

LQFP64-P-1010-0.50E PWM,
DC voltage
180 degree
sine wave

Gate-drivers
N-ch/N-ch
Quiet motor operation due to the use of sine wave current
High drive efficiency thanks to auto lead angle control
7 to 18V AEC-Q100 qualified

TB9081FG

 

LQFP64-P-1010-0.50E PWM External control
Gate-drivers
N-ch/N-ch
5-channel safety relays, Selectable operation on fault detection
Initial diagnosis of detection circuits
4.5 to 28V AEC-Q100 qualified

TB9083FTG

 

P-VQFN48-0707-0.50-005 PWM External control
Gate-drivers
N-ch/N-ch

3-channel safety relays, Selectable operation on fault detection, initial diagnosis of detection circuits

4.5 to 28V AEC-Q100 qualified
TB9084FTG
P-VQFN36-0606-0.50-003 PWM External
control
Gate-drivers
Nch/Nch
A cut-down version of TB9083. Reduced gate driver current capability, reduced current  sense amplifier to 2ch and  Safety relay gate driver to 2ch, etc. 5.7 to 28V AEC-Q100
qualified

TB9M003FG

 

P-HTQFP48-0707-0.50-001 - Vector control
Gate-drivers
N-ch/N-ch
Integrated MCU and gate drivers enable downsizing of the system
Built-in vector engine for our original sensor-less control
6 to 18V AEC-Q100 qualified

Technical topics

Applications

Automotive Power Slide Door
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in power sliding door. Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive Electric Pump (Water/Oil)
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Transmission Management
Such as reduction of power consumption and miniaturization are important in designing transmission management. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, mechanical relay drive units, etc., along with circuit configuration examples.
Automotive Radiator Fan
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Electric Power Steering
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Integrated Starter Generator
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.

Reference Design

Automotive 3kW 48V-12V Bidirectional DC-DC Converter
In recent years, xEV (hybrid-electric vehicles and battery-powered electric vehicles) are becoming popular to reduce greenhouse-gas emissions. The xEV may have a 48V battery inside in addition to a 12V battery to reduce electrical power loss.This design is a bidirectional DC-DC converter required for the applications which have the 48V battery and the 12V battery. It achieves high efficiency operation by using Toshiba's automotive MOSFETs which have low on-resistance and high heat dissipation.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
We developed an automotive body motor control circuit that supports sensorless vector control using SmartMCD™, a gate driver IC with a built-in microcontroller. This reference design provides explanations of design points of various circuits, design data, and usage methods.
Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.
A new window will open