ST750GXH24

IEGT (Press pack)

Description

Feature IEGT+Diode type
Application High power switching (Power conversion, Motor drive)
Circuit Configuration 1in1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PPI85B
Mounting Surface Mount

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (DC) / Forward Current (DC) IC / IF 750 A
Collector-Emitter Voltage / Repetitive Peak Reverse Voltage VCES / VRRM 4500 V
Junction Temperature Tj 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector-Emitter Saturation Voltage (Max) VCE(sat) IC=750A
Tj=125℃
VGE=15V
4.0 V
Turn-on switching loss (Typ.) Eon - 6.0 J
Turn-off switching loss (Typ.) Eoff - 3.7 J
Reverse recovery loss (Typ.) Err - 1.6 J
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2023

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open