Brushless DC Motor Driver ICs

Due to the growing needs for energy saving and quiet motor operation, brushless DC (BLDC) motors are widely used for various applications.
To improve the motor drive efficiency, a complicated process is generally required. Toshiba offers motor drive controllers that solve this problem.

Lineup

Gate Driver IC Series for Three-Phase Brushless DC (BLDC) Motors

TB67Z83xxFTG and TB67Z85xxFTG

  • Drop-in, pin-to-pin compatible packages:
    • QFN40 measuring 6.0mm x 6.0mm - TB67Z833SFTG, TB67Z833HFTG, TB67Z853SFTG, TB67Z853HFTG 
    •  QFN32 measuring 5.0mm x 5.0mm - TB67Z830SFTG, TB67Z830HFTG, TB67Z850SFTG, TB67Z850HFTG 
  • TB67Z83xxFTG with 3.3V, TB67Z85xxFTG with 5.0V regulator output 
  • Built-in circuit can drive 3 phases of high-side and low-side N-channel MOSFETs 
  • MOSFET drive current can be set from 10mA to 1A (peak) for source current, from 20mA to 2A (peak) for sink current 
  • Power supply voltage range from 8V to 75V
  • The series is available with either an SPI or hardware control interface:
    • Dedicated hardware pins: TB67Z83xHFTG,  TB67Z85xHFTG
    • SPI interface: TB67Z83xSFTG, TB67Z85xSFTG 
  • Standby current as low as 1µA (max), maximising standby time for battery-driven applications
  • Built-in protection circuitries including undervoltage lockout, thermal shutdown, gate drive abnormality detection, overcurrent protection
  • The TB67Z833SFTG, TB67Z833HFTG, TB67Z853SFTG, and TB67Z853HFTG devices integrate three channels of current sense amplifiers, which reduces the external component count of the system design
  • Operating temperatures from -40°C to +125°C
  • Can be combined with a motor control microcontroller and MOSFETs to create a complete system for a wide range of applications including pumps, fans, blowers, cordless power tools, gardening tools, and cleaners
TB67Z833

Three-phase BLDC Pre-Driver IC Featuring Sensorless Sine-Wave Motor Control

TC78B011FTG

  • Optimised for motors that require high rotation speeds, such as those used for server fans, pumps, blowers and suction motors for cordless and robotic vacuum cleaners
  • Incorporates a sine-wave drive method reducing vibration and noise
  • Sensorless design saves the space and cost of a Hall sensor 
  • Selectable built-in closed loop or open loop speed control
  • Closed loop speed control regulates and maintains the motor’s rotational speed during dynamic power supply fluctuations and load variations without requiring an external microcontroller (MCU)
  • Precise setting of a speed profile can be programmed into the built-in non-volatile memory (NVM)
  • Power supply voltage range from 5.5 to 27V
  • Speed can either be controlled through a PWM signal, analog voltage or via the I²C interface
  • P-WQFN36-0505-0.50-001 5mm x 5mm package with a height of 0.8mm
TC78B011FTG

Brushless DC Motor 3 Phase controller

Brushless DC Motor 3 Phase controller TC78B043FTG/FNG (3Hall) TC78B042FTG (3Hall) TC78B041FNG (3Hall) TB67B054FTG (3Hall) TB6634FNG (3Hall) TB6584AFNG/FNG (3Hall) TB6575FNG (Sensorless) Brushless DC Motor 3 Phase controller TC78B043FTG/FNG (3Hall) TC78B042FTG (3Hall) TC78B041FNG (3Hall) TB67B054FTG (3Hall) TB6634FNG (3Hall) TB6584AFNG/FNG (3Hall) TB6575FNG (Sensorless)

Brushless DC Motor  Pre-Driver

Brushless DC Motor  Pre-Driver TC78B011FTG TC78B009FTG TC78B006 series TC78B027FTG TC78B004AFTG TB6605FTG Brushless DC Motor  Pre-Driver TC78B011FTG TC78B009FTG TC78B006 series TC78B027FTG TC78B004AFTG TB6605FTG

Brushless DC Motor Single Phase/3 Phase Driver

Brushless DC Motor  Single Phase/3 Phase Driver TC78B025FTG TC78B015AFTG TC78B015FTG TB67Z800FTG TB67B008/001 series TC78B016FTG TB67B000AFG/HG TB6585AFTG TC78B002 series Brushless DC Motor  Single Phase/3 Phase Driver TC78B025FTG TC78B015AFTG TC78B015FTG TB67Z800FTG TB67B008/001 series TC78B016FTG TB67B000AFG/HG TB6585AFTG TC78B002 series

Parametric Search

Brushless Motor Drivers Product Lineup

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Video

Reference Design

This is a photo of the Board Appearance.
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
This reference design provides design guide, data and other contents of a brushless motor drive circuit using sensorless sinusoidal PWM predriver IC for 3-phase brushless motor. This design allows easy configuration of the motor pre-driver using a GUI.
Block diagram of application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive.
Application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive
The board is designed to a doughnut shape according to the fan form. MOSFETs for the motor drive, brushless DC motor pre-driver IC TC78B027FTG, and the microcontroller for control are mounted on the board. This reference design provides circuit diagram, BOM, etc.
Block diagram of application circuit for high-voltage brushless DC motor fan drive.
Application circuit for high-voltage brushless DC motor fan drive
The board is designed to a doughnut shape according to the fan form. Brushless DC motor controller IC TC78B041FNG and high voltage motor driver IC TPD4204F are mounted on the board. This reference design provides circuit diagram, BOM, etc.
Block diagram of evaluation board for motor pre-driver IC and external FET drive board.
Evaluation board for motor pre-driver IC and external FET drive board
This reference design provides circuit diagram, BOM and PCB data (Gerber data) of the evaluation board for 3 phase brushless DC motor pre-driver IC (TC78B009FTG/TC78B027FTG) and connectable external FET drive board.
Application block diagram of application circuits of TPD4152F square-wave control type of BLDC motor driver.
Application Circuits of TPD4152F Square-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4152F has 600V rating and built-in PWM to drive BLDC motor with square-wave control.
Application block diagram of application circuits of TPD4204F and TB6634FNG sine-wave control type of BLDC motor driver.
Application Circuits of TPD4204F and TB6634FNG Sine-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4204F has 600V rating and built-in PWM to drive BLDC motor with sign-wave control.
Features of Motor Control Closed-loop system(Arduino Shield).
Motor Control Closed-loop System(Arduino Shield)
This reference design provides the Motor Control Closed-loop system using Toshiba's 3 phase brushless DC motor driver IC TB6605FTG. The board is designed as a plug-in board (Shield) for Arduino UNO platform.
Applicatoin block diagram of application circuits of TPD4206F and TB6634FNG sine-wave control type of BLDC motor driver.
Application Circuits of TPD4206F and TB6634FNG Sine-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4206F has 500V rating and built-in PWM to drive BLDC motor with sign-wave control.
Application block diagram of application circuits of TPD4151F square-wave control type of BLDC motor driver.
Application Circuits of TPD4151F Square-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4151F has 250V rating and built-in PWM to drive BLDC motor with square-wave control.

Simulation

Downloading PSpice® models

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open