Brushless DC Motor Driver ICs

Due to the growing needs for energy saving and quiet motor operation, brushless DC (BLDC) motors are widely used for various applications.
To improve the motor drive efficiency, a complicated process is generally required. Toshiba offers motor drive controllers that solve this problem.

Lineup

Brushless DC Motor 3 Phase controller

Brushless DC Motor 3 Phase controller TC78B043FTG/FNG (3Hall) TC78B042FTG (3Hall) TC78B041FNG (3Hall) TB67B054FTG (3Hall) TB6634FNG (3Hall) TB6584AFNG/FNG (3Hall) TB6575FNG (Sensorless) Brushless DC Motor 3 Phase controller TC78B043FTG/FNG (3Hall) TC78B042FTG (3Hall) TC78B041FNG (3Hall) TB67B054FTG (3Hall) TB6634FNG (3Hall) TB6584AFNG/FNG (3Hall) TB6575FNG (Sensorless)

Brushless DC Motor  Pre-Driver

Brushless DC Motor  Pre-Driver TC78B011FTG TC78B009FTG TC78B006 series TC78B027FTG TC78B004AFTG TB6605FTG Brushless DC Motor  Pre-Driver TC78B011FTG TC78B009FTG TC78B006 series TC78B027FTG TC78B004AFTG TB6605FTG

Brushless DC Motor Single Phase/3 Phase Driver

Brushless DC Motor  Single Phase/3 Phase Driver TC78B025FTG TC78B015AFTG TC78B015FTG TB67Z800FTG TB67B008/001 series TC78B016FTG TB67B000AFG/HG TB6585AFTG TC78B002 series Brushless DC Motor  Single Phase/3 Phase Driver TC78B025FTG TC78B015AFTG TC78B015FTG TB67Z800FTG TB67B008/001 series TC78B016FTG TB67B000AFG/HG TB6585AFTG TC78B002 series

Parametric Search

Brushless Motor Drivers Product Lineup

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Video

Reference Design

This is a photo of the Board Appearance.
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.「Please note that TPD4204F was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.「Please note that TPD4204F / TA75W393FU / TA75S393F were designated as Not Recommended for New Design (NRND) as of April, 2026.」
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
This reference design provides design guide, data and other contents of a brushless motor drive circuit using sensorless sinusoidal PWM predriver IC for 3-phase brushless motor. This design allows easy configuration of the motor pre-driver using a GUI.
Block diagram of application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive.
Application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive
The board is designed to a doughnut shape according to the fan form. MOSFETs for the motor drive, brushless DC motor pre-driver IC TC78B027FTG, and the microcontroller for control are mounted on the board. This reference design provides circuit diagram, BOM, etc.
Block diagram of evaluation board for motor pre-driver IC and external FET drive board.
Evaluation board for motor pre-driver IC and external FET drive board
This reference design provides circuit diagram, BOM and PCB data (Gerber data) of the evaluation board for 3 phase brushless DC motor pre-driver IC (TC78B009FTG/TC78B027FTG) and connectable external FET drive board.

Simulation

Downloading PSpice® models

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open