CUHZ16V

Zener diode

  • Related Reference Design(1)

Description

Application Scope Overvoltage protection of electronic system
Series name CUHZ series
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOD-323HE (US2H)
Package Image Toshiba CUHZ16V Zener diode product US2H package image
Package Code SOD-323HE
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.4×0.60
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 1.2 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Zener Voltage (Typ.) VZ - 16 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2022

Apr,2022

Sep,2024

Sep,2026

Sep,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
CUHZ16V,H3F 3000 Yes General Use

Reference Design

PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open