Transistor for low frequency small-signal amplification 2 in 1
| Application Scope | General-purpose |
|---|---|
| Polarity | NPN + NPN |
| Internal Connection | Independent |
| Comments | Rank is specified by hFE range. |
| PPAP | Capable(*) |
| AEC-Q101 | Qualified(*) |
| RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
| Toshiba Package Name | SOT-363 (US6) |
|---|---|
| Package Image |
|
| JEITA | SC-88 |
| Package Code | SOT-363 |
| Pins | 6 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
2.0×2.1×0.9 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Collector Current (Q1) | IC | 0.15 | A |
| Collector Current (Q2) | IC | 0.15 | A |
| Collector-emitter voltage (Q1) | VCEO | 50 | V |
| Collector-emitter voltage (Q2) | VCEO | 50 | V |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| DC Current Gain hFE (Q1) (Max) | hFE | IC=0.002A VCE=6V |
400 | - |
| DC Current Gain hFE (Q1) (Min) | hFE | IC=0.002A VCE=6V |
120 | - |
| DC Current Gain hFE (Q2) (Max) | hFE | IC=0.002A VCE=6V |
400 | - |
| DC Current Gain hFE (Q2) (Min) | hFE | IC=0.002A VCE=6V |
120 | - |
| Collector Emitter Saturation Voltage (Q1) (Max) | VCE(sat) | IB=10mA IC=0.1A |
0.25 | V |
| Collector Emitter Saturation Voltage (Q2) (Max) | VCE(sat) | IB=10mA IC=0.1A |
0.25 | V |
| Transition frequency (Q1) (Min) | fT | IC=0.001A VCE=10V |
80 | MHz |
| Transition frequency (Q2) (Min) | fT | IC=0.001A VCE=10V |
80 | MHz |
| Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC-Q100 AEC-Q101 |
Note |
|---|---|---|---|---|---|
| HN1C01FU-GR,LF | 3000 | Yes | - | General Use | |
| HN1C01FU-GR,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
| HN1C01FU-GR,LXHF | 3000 | - | Yes | Yes | Automotive Use |
| HN1C01FU-Y,LF | 3000 | Yes | - | General Use | |
| HN1C01FU-Y,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
| HN1C01FU-Y,LXHF | 3000 | - | Yes | Yes | Automotive Use |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs